IESNA:LM-63-2002
[TEST]P1380901
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2C-850-U-T3
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 102W 80CRI 5000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (52) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.85A 102.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]9.5%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12904.7
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 102.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 52 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1997.1 2057.4 2172.3 2221.2 2290.2 2413.7 2520.0 2620.6 2698.2 2798.8 2893.6 3043.0 3267.1 3459.7 3617.7 3721.1 3698.1 
3695.3 3706.8 3801.6 3893.5 4040.1 4077.4 4074.6 3968.3 3643.6 3114.8 2597.6 1252.8 448.3 206.9 160.9 117.8 83.3 34.5 
5.7 0.0 
1997.1 2054.5 2146.5 2224.1 2287.3 2393.6 2497.0 2609.1 2698.2 2752.8 2856.2 3005.6 3224.0 3436.7 3611.9 3689.5 3675.2 3675.2 
3698.1 3790.1 3905.0 4043.0 4109.1 4057.3 4002.7 3655.0 3094.7 2566.0 1341.9 428.1 209.8 160.9 120.7 83.3 40.2 5.7 0.0 
1997.1 2051.7 2140.7 2221.2 2278.7 2387.8 2522.9 2620.6 2718.3 2795.9 2882.1 3022.9 3209.7 3425.2 3614.8 3703.9 3729.8 
3741.3 3807.3 3916.5 4074.6 4209.6 4333.2 4336.1 4307.3 4071.7 3494.1 2864.8 1798.8 646.5 270.1 183.9 123.6 80.5 34.5 
5.7 0.0 
1997.1 2040.2 2135.0 2209.7 2284.4 2379.2 2505.7 2620.6 2718.3 2798.8 2864.8 2982.7 3160.8 3384.9 3560.2 3724.0 3767.1 3781.5 
3859.1 3976.9 4132.0 4353.3 4632.0 4749.8 4833.2 4836.0 4436.6 3617.7 2560.3 1097.7 382.2 218.4 143.7 80.5 34.5 8.6 0.0 
1997.1 2040.2 2140.7 2201.1 2301.6 2376.4 2482.7 2617.7 2709.7 2801.6 2876.3 2982.7 3112.0 3324.6 3548.7 3686.7 3738.4 
3767.1 3824.6 4005.6 4272.8 4623.4 5019.9 5321.7 5603.3 5824.5 5864.7 5221.1 3991.2 2209.7 715.5 296.0 181.0 97.7 
34.5 11.5 0.0 
1997.1 2043.0 2123.5 2201.1 2272.9 2359.1 2456.8 2574.6 2683.8 2781.5 2885.0 2974.0 3091.8 3232.6 3399.3 3586.1 3718.3 
3798.7 3867.7 4080.3 4376.3 4721.1 5088.9 5565.9 6146.3 6629.1 7094.6 7298.6 6163.6 4022.8 1962.6 635.0 238.5 
106.3 43.1 14.4 0.0 
1997.1 2037.3 2109.1 2178.1 2255.7 2339.0 2436.7 2534.4 2658.0 2764.3 2876.3 2988.4 3097.6 3247.0 3399.3 3560.2 3715.4 
3807.3 3916.5 4048.7 4267.1 4614.8 5040.1 5594.6 6215.3 6833.1 7387.7 7767.0 7485.4 6267.0 3985.5 2037.3 606.3 
163.8 51.7 17.2 0.0 
1997.1 2040.2 2100.5 2166.6 2247.0 2341.9 2419.5 2520.0 2640.7 2741.3 2867.7 2999.9 3117.7 3247.0 3393.6 3545.9 3686.7 3827.5 
3933.8 4077.4 4313.1 4620.5 5019.9 5540.0 6143.5 6752.6 7387.7 7614.7 7542.8 6772.8 4663.6 2617.7 908.0 229.9 
60.3 20.1 0.0 
1997.1 2037.3 2068.9 2146.5 2212.6 2301.6 2373.5 2465.4 2563.1 2660.8 2778.6 2902.2 3051.6 3178.1 3267.1 3390.7 3514.2 3672.3 
3873.4 4111.9 4428.0 4775.7 5203.8 5695.2 6218.2 6683.7 6939.4 6994.0 6950.9 6649.2 5695.2 3680.9 1341.9 393.7 
86.2 23.0 0.0 
1997.1 2022.9 2060.3 2112.0 2163.7 2226.9 2304.5 2387.8 2462.6 2540.1 2640.7 2738.4 2833.2 2902.2 2994.1 3091.8 3215.4 3410.8 
3649.3 3988.4 4382.0 4861.9 5321.7 5744.1 6232.5 6505.5 6597.5 6660.7 6462.4 5893.5 4899.3 3034.4 974.1 267.2 
74.7 23.0 0.0 
1997.1 2011.4 2025.8 2054.5 2109.1 2169.5 2232.7 2293.0 2353.4 2402.2 2474.1 2537.3 2600.5 2632.1 2715.4 2824.6 2985.5 3215.4 3502.8 
3833.2 4275.7 4721.1 5169.4 5660.7 5999.8 6074.5 5916.5 5540.0 4810.2 3939.5 2948.2 1405.1 456.9 120.7 51.7 23.0 0.0 
1997.1 2005.7 2017.2 2043.0 2089.0 2149.4 2195.3 2252.8 2307.4 2347.6 2405.1 2453.9 2505.7 2563.1 2635.0 2749.9 2919.4 3112.0 3327.5 
3614.8 3884.9 4198.1 4508.5 4861.9 5045.8 4982.6 4729.7 4364.8 3669.4 2867.7 2022.9 919.5 321.8 117.8 46.0 20.1 0.0 
1997.1 2005.7 2005.7 2025.8 2068.9 2120.6 2169.5 2212.6 2249.9 2290.2 2330.4 2373.5 2416.6 2488.4 2580.4 2686.7 2816.0 2930.9 3031.5 
3140.7 3258.5 3379.2 3548.7 3712.5 3784.4 3637.8 3387.8 2953.9 2373.5 1675.2 1020.1 448.3 189.6 103.4 48.8 20.1 0.0 
1997.1 1997.1 1994.2 1999.9 2043.0 2074.6 2094.8 2120.6 2140.7 2163.7 2189.6 2224.1 2252.8 2258.5 2238.4 2178.1 2089.0 1979.8 1853.4 
1704.0 1580.4 1442.5 1290.2 1103.4 908.0 718.4 560.3 454.0 373.6 319.0 273.0 212.6 169.5 126.4 77.6 23.0 0.0 
1997.1 1982.7 1971.2 1976.9 1999.9 2011.4 2022.9 2014.3 2014.3 2017.2 1997.1 1976.9 1916.6 1856.3 1767.2 1640.7 1488.5 1347.7 1232.7 
1132.1 1034.4 939.6 853.4 761.5 678.1 594.8 523.0 459.8 402.3 353.4 298.8 235.6 169.5 126.4 77.6 23.0 0.0 
1997.1 1976.9 1968.3 1956.8 1962.6 1954.0 1933.8 1910.9 1905.1 1870.6 1824.6 1749.9 1649.4 1548.8 1448.2 1364.9 1304.6 1258.6 1183.9 
1097.7 1005.7 902.3 810.3 744.2 681.0 620.7 566.1 502.9 439.6 364.9 310.3 250.0 181.0 114.9 57.5 20.1 0.0 
1997.1 1968.3 1954.0 1954.0 1928.1 1899.4 1879.2 1859.1 1813.2 1761.4 1675.2 1557.4 1439.6 1362.0 1301.7 1264.3 1221.2 1166.6 1100.5 
1034.4 956.9 836.2 781.6 741.4 698.3 652.3 594.8 540.2 479.9 422.4 347.7 296.0 229.9 140.8 69.0 17.2 0.0 
1997.1 1965.4 1939.6 1928.1 1885.0 1847.6 1824.6 1795.9 1732.7 1643.6 1528.7 1419.5 1333.3 1272.9 1215.5 1169.5 1114.9 1057.4 982.7 
870.7 793.1 775.8 758.6 755.7 744.2 724.1 675.3 632.2 600.6 557.5 517.2 445.4 370.7 247.1 137.9 25.9 0.0 
1997.1 1962.6 1936.7 1905.1 1856.3 1839.0 1804.5 1752.8 1675.2 1568.9 1445.4 1336.2 1278.7 1227.0 1163.8 1094.8 1028.7 948.2 827.6 
758.6 729.9 715.5 706.9 704.0 704.0 678.1 640.8 617.8 580.4 537.3 525.8 488.5 402.3 267.2 143.7 25.9 0.0 
1997.1 1956.8 1928.1 1905.1 1859.1 1836.1 1807.4 1729.8 1626.4 1497.1 1382.1 1295.9 1232.7 1178.1 1114.9 1037.3 945.4 830.4 750.0 
712.6 692.5 681.0 672.4 675.3 658.0 620.7 583.3 551.7 511.5 497.1 488.5 422.4 339.1 244.2 137.9 17.2 0.0 
1997.1 1968.3 1936.7 1908.0 1859.1 1841.9 1801.7 1732.7 1617.8 1485.6 1370.6 1275.8 1212.6 1149.4 1086.2 991.3 876.4 758.6 712.6 
683.9 669.5 663.8 660.9 655.1 623.5 594.8 557.5 534.5 502.9 517.2 554.6 422.4 298.8 212.6 120.7 11.5 0.0 
1997.1 1962.6 1936.7 1905.1 1853.4 1824.6 1787.3 1729.8 1614.9 1482.7 1370.6 1275.8 1204.0 1146.5 1091.9 994.2 876.4 755.7 709.7 
681.0 663.8 658.0 652.3 643.7 609.2 577.6 554.6 534.5 502.9 520.1 566.1 399.4 287.3 209.8 120.7 5.7 0.0 
